IESNA:LM-63-2002
[TEST]P951724
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5D-750-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 70 CRI, 5000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]54054
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 364.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
10850.8 10856.5 10833.7 10785.1 10502 10207.5 10158.9 10393.3 10936.6 11660
12534.9 13541.4 14602.2 15377 15971.7 16560.7 17098.3 17421.4 17532.9 17412.8
16806.6 15717.3 14324.8 12117.5 8898 5180.9 4023 3679.8 3271 2664.8
2047.2 1589.7 1192.3 746.3 426 171.6 0
10850.8 10805.1 10782.2 10750.8 10476.3 10176 10133.2 10344.7 10868 11614.2
12466.3 13438.4 14499.2 15299.8 15871.7 16472.1 17003.9 17347 17507.1 17364.2
16712.3 15645.8 14230.5 11928.8 8617.8 5018 3977.2 3645.5 3230.9 2619.1
2021.5 1569.7 1135.1 717.7 414.6 165.8 0
10850.8 10836.5 10825.1 10793.6 10576.3 10287.6 10196.1 10370.5 10828 11528.5
12357.6 13289.8 14342 15268.4 15908.8 16503.5 17129.7 17555.8 17821.7 17798.8
17358.5 16380.6 15039.6 12952.4 9873 5838.6 4048.7 3677 3333.9 2859.2
2307.4 1715.5 1269.5 829.2 451.8 205.9 0
10850.8 10825.1 10810.8 10836.5 10687.8 10439.1 10327.6 10416.2 10736.5 11296.9
12043.1 12875.2 13838.7 14879.5 15711.5 16372 17006.8 17558.6 17887.4 18041.8
17870.3 17269.8 16200.5 14324.8 11499.9 7356.8 4165.9 3456.8 3145.2 2773.5
2378.9 1975.7 1529.7 1020.7 583.3 260.2 0
10850.8 10839.4 10848 10905.2 10876.6 10745 10582.1 10564.9 10710.7 11045.3
11559.9 12223.3 13018.1 13933.1 14931 15854.5 16572.2 17195.5 17747.3 18153.3
18267.7 18016.1 17389.9 16369.2 14373.4 10833.7 6030.1 3059.4 2407.5 2027.2
1652.6 1332.4 1037.9 732 397.4 145.8 0
10850.8 10856.5 10888 10965.2 11039.5 11039.5 10962.3 10890.9 10902.3 11042.4
11319.7 11754.3 12340.5 13032.4 13807.3 14790.9 15837.3 16720.9 17232.7 17472.8
17630.1 17707.3 17681.6 17650.1 17344.2 15542.8 11637.1 6481.9 2947.9 1892.8
1489.7 1155.1 843.5 580.4 334.5 122.9 0
10850.8 10862.3 10922.3 11013.8 11145.3 11262.6 11342.6 11405.5 11399.8 11508.5
11691.4 11971.6 12360.5 12806.5 13352.7 14018.9 14776.6 15608.6 16357.7 16978.2
17604.4 18307.7 19011.1 19743.1 20649.5 21158.4 19588.7 15497.1 10013.1 5029.4
2413.2 1483.9 1006.5 654.8 374.6 131.5 0
10850.8 10870.8 10953.8 11085.3 11228.2 11371.2 11542.8 11737.2 11971.6 12271.9
12655 13095.3 13570 14096.1 14722.2 15488.5 16354.9 17309.9 18350.6 19477.2
20778.1 22199.2 23788.9 25370.1 27142.8 29204.3 31214.4 31723.3 29876.2 25487.3
18945.3 12017.4 7008 3871.4 1709.8 411.7 0
10850.8 10899.4 10999.5 11151 11299.7 11434.1 11597.1 11820.1 12080.3 12474.9
12995.3 13592.8 14301.9 15176.9 16240.5 17558.6 19085.4 20852.5 22756.7 24701
26911.2 29009.9 31486 34002.1 37021.5 39989.4 43763.6 47806.5 51023.2 50685.8
44604.2 33613.3 21247 8514.8 1555.4 343.1 0
10850.8 10896.6 11019.5 11162.5 11311.2 11471.3 11640 11865.9 12137.5 12529.2
13009.6 13587.1 14270.5 15148.3 16237.6 17621.5 19205.5 21121.2 23237.1 25404.4
27680.3 30004.9 32495.3 35211.6 38110.8 41133.1 44564.2 48292.6 51935.3 52578.6
46511.3 33947.8 19259.9 5015.1 1069.4 317.4 0
10850.8 10893.7 10990.9 11182.5 11339.8 11514.2 11657.1 11865.9 12151.8 12494.9
12909.5 13381.3 13918.8 14656.5 15625.8 16798.1 18216.2 19960.4 21947.5 24114.9
26293.6 28526.7 30834.1 33295.9 35983.6 38625.5 41379 43789.3 45622.1 44309.7
38188 26316.5 11454.1 2210.2 666.2 220.2 0
10850.8 10882.3 11013.8 11179.6 11331.2 11482.7 11625.7 11791.5 12023.1 12271.9
12566.4 12852.3 13138.2 13524.2 14090.3 14839.5 15740.1 16949.6 18373.5 19986.1
21741.7 23557.3 25341.5 27154.2 29038.5 30802.6 32572.5 34176.5 34516.8 31526
25421.5 17467.1 7454 1483.9 446 122.9 0
10850.8 10882.3 10990.9 11116.7 11242.5 11319.7 11396.9 11462.7 11522.7 11594.2
11617.1 11539.9 11394.1 11239.7 11131 11125.3 11279.7 11720 12434.8 13335.5
14402 15577.2 16760.9 17938.9 19082.6 20034.7 20600.8 20918.2 20111.9 16918.1
12406.3 7671.3 3059.4 869.2 320.2 80.1 0
10850.8 10842.2 10868 10905.2 10882.3 10730.7 10496.3 10144.6 9681.4 9069.5
8303.2 7411.2 6524.8 5784.2 5195.2 4709.2 4334.6 4094.4 3971.5 3942.9
4020.1 4174.5 4323.2 4469 4537.6 4426.1 4083 3536.9 2702 1918.6
1395.3 1012.2 737.7 517.5 311.7 82.9 0
10850.8 10779.3 10690.7 10516.3 10201.8 9678.5 8978 8088.8 7093.8 6190.3
5449.7 4806.4 4211.7 3771.3 3531.2 3419.7 3342.5 3248.1 3148 3053.7
2942.2 2790.6 2613.3 2456.1 2304.5 2153 2004.3 1844.2 1655.5 1441.1
1220.9 1006.5 777.7 534.7 291.6 65.8 0
10850.8 10707.9 10447.7 10007.3 9321.1 8346.1 7276.8 6258.9 5509.8 4872.1
4328.9 4023 3845.7 3691.3 3531.2 3396.8 3325.3 3299.6 3251 3142.3
2985 2827.8 2667.7 2513.3 2344.6 2178.7 2010 1829.9 1655.5 1463.9
1260.9 1035 777.7 503.2 257.3 54.3 0
10850.8 10662.1 10224.7 9507 8454.8 7171 6084.5 5332.5 4732 4357.5
4180.2 4017.2 3845.7 3662.7 3494 3391.1 3359.6 3342.5 3302.4 3173.8
2876.4 2707.7 2556.2 2410.3 2276 2150.2 1995.8 1824.2 1641.2 1435.3
1212.3 972.1 720.5 486.1 260.2 71.5 0
10850.8 10587.8 9978.8 8986.6 7625.6 6287.5 5432.6 4800.7 4457.6 4308.9
4123 3942.9 3819.9 3688.4 3508.3 3393.9 3342.5 3273.8 2970.8 2842.1
2799.2 2782 2733.4 2656.2 2539 2384.6 2167.3 1964.3 1741.3 1518.3
1289.5 1060.8 823.5 583.3 343.1 117.2 0
10850.8 10567.8 9824.4 8592 7045.2 5835.7 5072.3 4583.4 4437.5 4268.8
4063 3922.9 3834.2 3717 3502.6 3356.8 3242.4 2927.9 2819.2 2773.5
2736.3 2727.7 2693.4 2601.9 2444.7 2258.8 2058.7 1841.4 1615.5 1412.5
1215.2 1020.7 834.9 646.2 649 491.8 0
10850.8 10490.6 9607.1 8214.6 6604.9 5564.1 4855 4540.5 4434.7 4243.1
4045.8 3920 3845.7 3728.5 3476.8 3256.7 2967.9 2742 2670.5 2604.8
2561.9 2536.1 2418.9 2287.4 2138.7 1990 1815.6 1646.9 1461.1 1272.4
1095.1 912.1 740.5 892.1 800.6 268.8 0
10850.8 10467.7 9529.9 8080.2 6424.7 5346.8 4712 4523.3 4426.1 4240.3
4045.8 3928.6 3874.3 3765.6 3459.7 3136.6 2759.2 2601.9 2501.8 2421.8
2381.7 2293.1 2144.4 2007.2 1867.1 1709.8 1572.6 1435.3 1289.5 1158
1092.2 863.5 717.7 992.2 457.5 114.4 0
10850.8 10504.9 9587 8097.4 6464.7 5418.3 4737.8 4534.8 4454.7 4271.7
4063 3951.5 3894.3 3797.1 3499.7 3139.4 2753.5 2596.2 2490.4 2407.5
2361.7 2276 2130.1 2001.5 1858.5 1707 1555.4 1418.2 1283.8 1123.7
983.6 809.2 717.7 995 394.6 97.2 0
